국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1742.16
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03161-20_asmtab.prj},{NB=K1742.161},{B=36},{B1=28},{B2=5},{B3=5},{B4=7.5},{D=20},{D1=16},{D5=4.2},{H=10},{H1=14.7},{H2=11.3},{H3=6},{H4=17.5},{H5=10},{H6=30},{H7=40},{H8=13},{H9=18},{L=40},{L1=22},{L2=18},{L3=8},{HALTEKRAFT=77},{GEW=0.3251},{EAN=4059245590698},{BESTKIPPUSA=K1742.16},{D2=M5},{D3=M3},{D4=M3},{BDRUCK=0,3 - 0,7},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,KIPP_USA},{INFO=},{PPATH=03161-20_schb.prj},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1742 - Centring clamp stainless steel, pneumatic
Bill of material
K1742.16
Order No.
K1742.16
Position
entspannen
spannen
entspannen
spannen
width
36
mm
distance
28
mm
distance
5
mm
distance
5
mm
distance
7.5
mm
diameter
20
mm
diameter
16
mm
thread
M5
mm
thread
M3
mm
thread
M3
mm
diameter
4.2
mm
height
10
mm
height
14.7
mm
height
11.3
mm
height
6
mm
height
17.5
mm
height
10
mm
height
30
mm
height
40
mm
height
13
mm
height
18
mm
Length
40
mm
distance
22
mm
distance
18
mm
distance
8
mm
operating pressure
0,3 - 0,7
Mpa
Holding force
77
N
Approx. weight
0.3251
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245590698
Technical Information
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성