카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1736.08111
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/05990-20_asmtab.prj},{NB=K1736.08111},{A=26},{A1=44},{A2=9.0},{A3=0},{B=31},{B1=45.0},{B2=0.0},{B3=8},{B4=24},{B5=2},{D=6.2},{H=27.3},{H1=0},{L=27},{L1=20.6},{L2=39},{P=300},{SW=7.0},{GEW=0.0364},{EAN=4059245590087},{BESTKIPPUSA=K1736.08111},{FORM=H},{FORMT=für Schnellspanner horizontal},{G=M5x0,5},{G1=M8x1},{M=M8x45},{FSP=K0660},{MONTAGEA=Montageanleitung},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=05990-20_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1736 - Status sensors, stainless steel with bracket for toggle clamps
Bill of material
K1736.08111
Order No.
K1736.08111
K1736.08111
Form
H
H
Form-Type
für Schnellspanner horizontal
für Schnellspanner horizontal
distance
26
26
mm
width
44
44
mm
distance
9.0
9.0
mm
distance
0
0
mm
distance
31
31
mm
width
45.0
45.0
mm
distance
0.0
0.0
mm
distance
8
8
mm
distance
24
24
mm
height
2
mm
distance
6.2
6.2
mm
thread
M5x0,5
mm
thread
M8x1
mm
distance
27.3
27.3
mm
distance
0
0
mm
distance
27
mm
distance
20.6
20.6
mm
distance
39
mm
Spindle toggle clamp
M8x45
M8x45
Length
300
mm
Width across flats
7.0
mm
für Schnellspanner
K0660
K0660
Approx. weight
0.0364
0.0364
kg
Assembly Instruction
Assembly Instruction
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245590087
4059245590087
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성