??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
KIPP USA
Description
K1720 - Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
Bill of material
K1720.0711
Order No.
Manufacturers article number
mm
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
distance
12.7 mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
width
19.1 mm
height
76.2 mm
Length
mm
Loading per pair kg
kg
Approx. weight
kg
Assembly
side mounting
Product type
Standard
Packaging type
packaged individually
Overview of items
Overview of items
Technical Information
Technical Information
Assembly Instruction
Assembly Instruction
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models