??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
KIPP USA
Description
K1718 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg
Bill of material
K1718.0550
Order No.
Manufacturers article number
mm
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
distance
26 mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
width
19.1 mm
height
53.10 mm
Length
mm
Loading pair (10,000 cycles)
kg
Loading pair (80,000 cycles)
kg
Approx. weight
kg
Assembly
side mounting
Product type
standard
Packaging type
1 Stück = 1 Paar
Artikelübersicht
Artikelübersicht
Technical Information
Technische Hinweise
Assembly Instruction
Assembly Instruction
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models