??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
KIPP USA
Description
K1717 - Teleskopschienen Stahl für Seitenmontage, Vollauszug, Tragkraft bis 160 kg
Bill of material
$BESTKIPP.
Order No.
Manufacturers article number
mm
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
distance
31.8 mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
mm
width
19.1 mm
height
70.8 mm
Length
mm
Loading per pair kg
kg
Approx. weight
kg
Assembly
Montage seitlich
Product type
Standard
Packaging type
1 Stück = 1 Paar
Overview of items
Information
Overview of items
Technical Information
Info
Assembly Instruction
Montageanleitung
Description
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
SX
mm
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models