??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
KIPP USA
Description
K1715 - Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
Bill of material
K1715.0450
Order No.
distance
mm
Введите значение для BX
distance
mm
cm
inch
ft
stroke
mm
Введите значение для S
stroke
mm
cm
inch
ft
distance
26 mm
distance
mm
distance
mm
distance
mm
distance
mm
distance
32 mm
distance
mm
distance
mm
distance
mm
width
19.1 mm
height
35.3 mm
Length
mm
Loading pair (10,000 cycles)
kg
Loading pair (80,000 cycles)
kg
Approx. weight
kg
Assembly
side mounting
Product type
standard
Packaging type
1 piece = 1 pair
Overview of items
Overview of items
Technical Information
Technical Information
Description
Информация
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей