카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1700.0AE16
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06600-50.prj},{NB=K1700.0AE16},{GR=0},{T=9},{D=10.0},{D1=13.2},{D2=13.8},{H=24.5},{H1=4.0},{H2=15.5},{H3=30.0},{H4=33.5},{A=30.0},{A1=36.9},{B=7.6},{ZZ=16},{GEW=0.0090},{EAN=4059245882786},{NDM=0},{NDM1=0.1640},{TYP1=1},{TYP3=2},{TYP=2.000},{XA=2.000},{XB=20.300},{XC=17.360},{XD=4.390},{XE=3.369},{XF=3.500},{XG=19.200},{XH=13.200},{XI=25.470},{XJ=0.300},{XK=137.500},{XL=10.130},{XM=9.590},{XN=7.260},{XO=26.800},{XP=3.500},{XQ=25.100},{XR=20.590},{XS=23.500},{XT=26.140},{XU=6.500},{XV=1.370},{XW=21.170},{XX=5.400},{XY=2.200},{XZ=10.000},{XA1=6.900},{XB1=3.750},{XC1=7.580},{XD1=0.400},{XE1=26.300},{XF1=4.415},{XG1=18.750},{XH1=18.520},{XI1=29.700},{XJ1=17.980},{XK1=2.760},{XL1=0.900},{XM1=0.300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 217
HELP_VARIABLE
Company
KIPP USA
Description
K1700 - Clamping lever plastic with internal thread, steel parts black oxidised
Bill of material
K1700.0AE16
Order No.
K1700.0AE16
K1700.0AE16
Main
colza yellow RAL 1021
colza yellow RAL 1021
Main
high performance thermoplastic
size
0
0
Internal thread
8-32
8-32
height
9
9
mm
diameter
10.0
10.0
mm
diameter
13.2
13.2
mm
diameter
13.8
13.8
mm
height
24.5
24.5
mm
height
4.0
4.0
mm
height
15.5
15.5
mm
height
30.0
30.0
mm
height
33.5
33.5
mm
Length
30.0
30.0
mm
Length
36.9
36.9
mm
width
7.6
7.6
mm
No. of teeth
16
16
Approx. weight
0.0090
0.0090
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
73181600
73181600
EAN-Nr. Kipp
4059245882786
4059245882786
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성