국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1698.0320811
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/k1698.prj},{NB=K1698.03208111},{D=8},{D2=33},{D3=26.6},{L=69.5},{L1=13},{L2=16},{L3=1.5},{S=8},{SW1=12},{F=2.3},{F1=40},{F2=62},{GEW=0.1900},{EAN=4059245559954},{NDM=12.000},{ST=1.500},{TYP=0.000},{XA=32.500},{XB=0.900},{XC=0.900},{XD=45.000},{XE=13.200},{XF=3.000},{XG=40.500},{XH=17.000},{XI=5.200},{XJ=23.000},{XK=2.000},{XL=20.000},{XM=6.000},{XN=21.000},{XO=3.000},{XP=55.000},{XQ=2.000},{XR=4.000},{XS=16.330},{XT=42.000},{XU=3.000},{XV=15.523},{XW=9.939},{XX=8.750},{XY=0.100},{XZ=8.000},{XA1=3.000},{XB1=9.500},{XC1=13.500},{XD1=2.000},{XE1=2.650},{XF1=25.500},{XG1=17.928},{XH1=1.500},{BESTKIPPUSA=K1698.0320811},{FORM=C},{FARBE=schwarz},{AUSF=mit Rastnut},{AUSF1=gehärtet},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 32
HELP_VARIABLE
Company
KIPP USA
Description
K1698 - Indexing plungers with collar for Hygienic USIT® seal and shim washers
Bill of material
K1698.0320811
Order No.
K1698.0320811
K1698.0320811
Form
C
C
Component
schwarz
schwarz
version
lockout type
lockout type
version
hardened
hardened
Main
stainless steel
Position
slacked position
clamped position
slacked position
clamped position
diameter
8
8
mm
thread
M12x1,5
M12x1,5
mm
diameter
33
mm
diameter
26.6
26.6
mm
Length
69.5
69.5
mm
Length
13
13
mm
Length
16
16
mm
Length
1.5
mm
Length
8
8
mm
width across flats
12
mm
F x 30°
2.3
2.3
mm
Spring force initial pressure F1 approx. N
40
N
Spring force final pressure F2 approx. N
62
62
N
Approx. weight
0.1900
0.1900
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245559954
4059245559954
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성