카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1674.1071220188
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03099-22_asmtab.prj},{NB=K1674.10712201881},{B=21.5},{B1=9.5},{D=12},{D2=20},{F=3.0},{H=12},{L=72.8},{L1=51.6},{L3=30},{F2=60},{SW1=20},{SW2=30},{GEW=0.1480},{EAN=4059245579310},{NDM=20},{ST=1.50},{TYP=1},{TYP4=192},{BESTKIPPUSA=K1674.1071220188},{FORM=D},{FARBE=lichtgrau RAL 7035},{AUSF=links},{D1=M20x1,5},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-22_schb.prj},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 384
HELP_VARIABLE
Company
KIPP USA
Description
K1674 - Cam-action indexing plungers with stop
Bill of material
K1674.1071220188
Order No.
K1674.1071220188
K1674.1071220188
Position
disengaged position
clamped positionclamped position
disengaged position
clamped positionclamped position
Form
D
D
Colour
light gray RAL 7035
light gray RAL 7035
version
left
left
height
21.5
21.5
mm
width
9.5
9.5
mm
diameter
12
12
mm
diameter
M20x1,5
M20x1,5
mm
diameter
20
20
mm
chamfer x 30°
3.0
3.0
mm
height
12
12
mm
Length
72.8
72.8
mm
Length
51.6
51.6
mm
Length
30
30
mm
Spring force initial pressure F1 approx. N
20
20
N
Spring force final pressure F2 approx. N
60
60
N
Key-wide
20
20
mm
Key-wide
30
30
mm
Approx. weight
0.1480
0.1480
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245579310
4059245579310
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성