국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1671.109122016
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03099-10_1_asmtab.prj},{NB=K1671.1091220161},{D=12},{D1=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{F=3.0},{F2=60},{GEW=0.1550},{EAN=4059245576913},{TYP2=1},{TYP=24},{TYP4=144},{BESTKIPPUSA=K1671.109122016},{MATERIAL=Edelstahl},{FORM=F},{FARBE=rapsgelb RAL 1021},{AUSF=mit Riegelkappe},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-10_1_schb.prj},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 96
HELP_VARIABLE
Company
KIPP USA
Description
K1671 - Cam-action indexing plungers stainless steel
Bill of material
K1671.109122016
Order No.
K1671.109122016
K1671.109122016
Material
stainless steel
Position
disengaged position
clamped positionclamped position
disengaged position
clamped positionclamped position
Form
F
F
FARBE
bright yellow RAL 1021
bright yellow RAL 1021
version
mit Riegelkappe
mit Riegelkappe
diameter
12
12
mm
diameter
20
20
mm
height
21.5
21.5
mm
width
9.5
9.5
mm
height
12
12
mm
Length
72.8
72.8
mm
Length
51.6
51.6
mm
chamfer x 30°
3.0
3.0
mm
Spring force initial pressure F1 approx. N
20
20
N
Spring force final pressure F2 approx. N
60
60
N
Approx. weight
0.1550
0.1550
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245576913
4059245576913
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성