??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1632 - Cup holder plastic for aluminium profiles, closed or open
Bill of material
../txt_kipp_usa/23382_$(cadenas_language).txt
Order No.
K1632.00
u
Type
-
Form
offen
u
mm
width
33 mm
width
17 mm
width
25.5 mm
width
23 mm
diameter
100 mm
diameter
93 mm
diameter
71 mm
diameter
5.5 mm
height
118 mm
height
112 mm
height
70 mm
Length
106.0 mm
Length
59 mm
Length
9.3 mm
kg
0.1456
u
Description
Information
Infotext
EAN-Nummer Kipp
4059245507450
u
ROHS
Yes
Zolltarifnummer USA
39269025
Previews
3D
Dimension
2D
Download CAD models