??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1631 - Grab containers plastic, antistatic for profile slot type I, profile slot type B and mounting profile
Bill of material
K1631.01
Order No.
K1631.01
u
Type
TYP I
u
Form
A
u
mm
width
105.0 mm
width
60 mm
width
19 mm
height
50 mm
height
-
u
mm
height
-
u
mm
Length
153.5 mm
Length
136 mm
Length
-
u
mm
slot width
8
u
mm
kg
0,1024
u
Description
Information
Infotext
EAN-Nummer Kipp
4059245507405
u
ROHS
Yes
Zolltarifnummer USA
39269025
Previews
3D
Dimension
2D
Download CAD models