??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1630 - Adapter plastic, antistatic for profile slot, swivelling
Bill of material
../txt_kipp_usa/23382_$(cadenas_language).txt
Order No.
K1630.511
width
88 mm
width
51 mm
width
14.2 mm
height
40 mm
Length
46.1 mm
Length
36 mm
Length
10.1 mm
slot width
mm
Angle
mm
Enter value for W
Angle
mm
cm
inch
ft
kg
0.0754
Description
Information
Infotext
EAN-Nummer Kipp
4059245507382
ROHS
Yes
Zolltarifnummer USA
39269025
Previews
3D
Dimension
2D
Download CAD models