??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1629 - Grab containers plastic, antistatic for profile slot type I, profile slot type B and mounting profile
Bill of material
../txt_kipp_usa/23382_$(cadenas_language).txt
Order No.
K1629.21110205
u
Form
C
u
mm
width
110.6 mm
width
47 mm
width
13.6 mm
height
40 mm
height
8 mm
height
2.7
u
mm
Length
200.0
u
mm
Length
183 mm
Length
5 mm
slot width
- mm
kg
0.15
u
Description
Information
Infotext
EAN-Nummer Kipp
4059245507344
u
ROHS
Yes
Zolltarifnummer USA
39269025
Previews
3D
Dimension
2D
Download CAD models