??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1621 - Grab containers plastic for profile slot type I, profile slot type B and mounting profile
Bill of material
../txt_kipp_usa/23382_$(cadenas_language).txt
Order No.
K1629.00211103
u
Type
TYP I
u
Form
B
u
mm
width
211.0
u
mm
width
51
u
mm
width
19.0
u
mm
height
40 mm
height
-
u
mm
height
-
u
mm
Length
103.1
u
mm
Length
0
u
mm
Length
u
mm
slot width
8
u
mm
kg
0,1908
u
Description
Information
Infotext
EAN-Nummer Kipp
4059245507313
u
ROHS
Yes
Zolltarifnummer USA
39269025
Previews
3D
Dimension
2D
Download CAD models