??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Jacob
Description
K162-1xxx-zz-zz - WADI rail Brass with Multiple sealing inserts
Bill of material
K162-1020-00-45
Article No.
Connecting thread
Number of Sealing inserts
Sealing area
Length of Thread
mm
Width Across Flats
mm
Across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material Sealing Elements
TPE / TPS
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP68 (10 bar / 30 min) EN 60529
Protection grade
IP69 EN 60529
Temperature range
-60 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Test standard 2
EN 45545-2
Approval
R22: HL3 / R23: HL3 (auf Anfrage)
Operating manual
Info
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models