??
Catalog navigation
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
Jacob
Description
K160-1xxx-zz - WADI rail cable gland
Bill of material
K160-1025-00
Article No.
Connecting thread
mm
Clamping range
mm
Clamping range
mm
Clamping range
mm
Length of Thread
mm
Width Across Flats
mm
Width Across Flats
mm
across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material sealing elements
TPE HL3 / brown
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66 EN 60529
Protection grade
IP67 EN 60529
Protection grade
IP69 EN 60529
Temperature range
-60 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Test standard
EN 45545-2
Approval 2.1
R22: HL3 / R23: HL3 (auf Anfrage)
Test standard
EN 45545-3
Approval 3
E30
SCIP Nummer
Previews
3D
尺寸
2D
下載CAD模型