카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1598.31086X50
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06611-10.prj},{NB=K1598.31086X50},{A=80},{A1=95.0},{B=11.0},{D2=30},{H=47.0},{H4=67.9},{H2=34.0},{H3=63.4},{L=50},{ZZ=22},{GEW=0.1380},{EAN=4059245501540},{NDM=10},{Z=10.0},{XJ2=2.078},{DD=16.0},{D1=21.5},{DD2=23.0},{HH3=53.4},{HH=37.0},{HH1=10.0},{HH2=24.0},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=16.0},{XK1=2.5},{XL1=19.5},{XM1=20.5},{XN1=26.7},{XO1=7.2580},{XP1=3.0},{XQ1=10.0},{XR1=4.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 112
HELP_VARIABLE
Company
KIPP USA
Description
K1598 - Clamping levers, plastic with male thread and clamping force intensifier
Bill of material
K1598.31086X50
Order No.
K1598.31086X50
K1598.31086X50
Colour
signal green RAL 6032
signal green RAL 6032
size
3
3
Internal thread
M10
M10
Length
80
80
mm
Length
95.0
95.0
mm
width
11.0
11.0
mm
D2
30
30
mm
H
47.0
47.0
mm
height
67.9
67.9
mm
H2
34.0
34.0
mm
height
63.4
63.4
mm
Length
50
50
mm
No. of teeth
22
22
Approx. weight
0.1380
0.1380
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245501540
4059245501540
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성