Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1580.0450
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/k1580_asmtab.prj},{NB=K1580.04501000},{BESTKIPP=K1580.0450},{BX=100},{S=0},{A=31.75},{A1=57},{A2=136},{A3=136},{A4=31.75},{A5=383.5},{B=19},{H=58},{L=450},{TRAGKRAFT=90},{GEW=2.6800},{BS=Infotext},{INFO=Info},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=83024230},{EAN=4059245498659},{FILTER=KIPP,KIPP_BIM,KIPP_USA},{TYP=4},{SX=488},{PPATH=k1580_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
KIPP
Description
K1580 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 90 kg
Bill of material
K1580.0450
Order No.
K1580.0450
K1580.0450
distance
stroke
mm
값 입력 S
stroke
mm
cm
inch
ft
확인
distance
31.75
mm
distance
57
mm
distance
136
136
mm
distance
136
136
mm
distance
31.75
mm
distance
383.5
383.5
mm
width
19
mm
height
58
mm
L
450
450
mm
Loading per pair kg
90
kg
Approx. weight
2.6800
2.6800
kg
Description
정보
Information-text
Technical Information
Info
Assembly
Assembly Instruction
RoHS
Yes
Customs tariff number
83024230
EAN-Nr. Kipp
4059245498659
4059245498659
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성