??
Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1571 - Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
Bill of material
K1571.04501000
Order No.
distance
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
distance
35 mm
distance
128 mm
distance
mm
distance
mm
distance
mm
distance
35 mm
distance
mm
width
12.7 mm
height
46 mm
L
mm
Loading per pair kg
35 kg
weight ca. kg
kg
Description
情報
Information-text
Technical Information
Info
Assembly
Assembly
Customs tariff number
83024200
RoHS
Yes
EAN-Nummer Kipp
プレビュー
3D
情報
2D
ダウンロード(CADデータ)