??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1568 - Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg
Bill of material
K1568.01971000
Order No.
distance
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
distance
36 mm
distance
mm
distance
32 mm
distance
mm
width
19.4 mm
height
27 mm
Length
mm
Length
mm
slot depth
6-7
Loading per pair kg
20 kg
weight ca. kg
0.718 kg
Description
Information
Infotext
Technical Information
Info
Customs tariff number
83024200
RoHS
Yes
EAN-Nummer Kipp
Previews
3D
Dimension
2D
Download CAD models