??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1565 - Locking pin stainless steel
Bill of material
K1565.1760
Order No.
K1565.176
u
Position
diameter
6.5
u
mm
diameter
6.5
u
mm
diameter
23
u
mm
diameter
6.5
u
mm
height
37
u
mm
height
29.0
u
mm
height
5.5
u
mm
height
4 mm
Length
12.5
u
mm
Length
9.5
u
mm
Length
13.5
u
mm
thread
M12x1
u
mm
height max.
3-8
u
mm
distance
6
u
mm
Width across flats
10
u
mm
Width across flats
19
u
mm
Clamping force
3
u
N
Shearing force
0.2
u
kN
Extraction force
0.15
u
kN
Temperature resistance up to
≤180 °C
weight ca. kg
0.040
u
kg
Description
Information
Infotext
Technical Information
Information
Info
EAN-Nummer Kipp
4059245507115
u
ROHS
Yes
Previews
3D
Dimension
2D
Download CAD models