??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1564 - Clamping pin stainless steel
Bill of material
K1564.16
Order No.
K1564.16
u
diameter
6
u
mm
diameter
7
u
mm
height
7.6
u
mm
H1
0.5 mm
L
5.8 mm
M
M4X0,7
u
mm
SW
5
u
mm
weight ca. kg
0.0025
u
kg
Description
Information
Infotext
RoHS
Yes
EAN-Number KIPP
4059245507085
u
Previews
3D
Dimension
2D
Download CAD models