카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1542.01200
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1542_asmtab.prj},{NB=K1542.012000},{OH=85},{OG=73},{A=20.4},{A1=45},{A2=6.1},{A3=10.3},{B=22.0},{B1=36.0},{B2=11.4},{B3=7.4},{B4=8.2},{B5=2},{C=62.1},{C1=12.7},{D=5.2},{H=74.8},{L=143.5},{L1=54.9},{L2=35.6},{GEW=0.1610},{EAN=4059245497119},{XA=73.95900},{XB=54.01909},{XC=6.000},{XD=13.800},{XE=8.000},{XF=1.000},{XG=44.000},{TYP=3.000},{TYP1=3.000},{TYP2=2},{TYP3=3},{BESTKIPPUSA=K1542.01200},{MATERIAL=Stahl},{M=M6X44},{HANDKRAFT=100},{HALTEKRAFTF1=600},{HALTEKRAFTF2=1200},{SPANNKRAFTF3=300},{SPANNKRAFTF4=700},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1542_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1542 - Toggle clamp, horizontal with angled foot and adjustable clamping spindle
Bill of material
K1542.01200
Order No.
K1542.01200
K1542.01200
Position
geschlossen
offen
geschlossen
offen
material
Stahl
opening angle of holding arm
85
85
°
opening angle of handle
73
73
°
distance
20.4
20.4
mm
width
45
45
mm
distance
6.1
6.1
mm
distance
10.3
10.3
mm
width
22.0
22.0
mm
width
36.0
36.0
mm
width
11.4
11.4
mm
width
7.4
7.4
mm
distance
8.2
8.2
mm
distance
2
2
mm
height
62.1
62.1
mm
C1
12.7
mm
width
5.2
5.2
mm
height
74.8
74.8
mm
Length
143.5
143.5
mm
Length
54.9
54.9
mm
Length
35.6
35.6
mm
thread
M6X44
M6X44
mm
hand force FH
100
100
N
Holding force F1
600
600
N
Holding force F2
1200
1200
N
Clamping force F3
300
300
N
Clamping force F4
700
700
N
Approx. weight
0.1610
0.1610
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
EAN-Nr. Kipp
4059245497119
4059245497119
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성