카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1521.125142056
KIPP USA
Handwheels
Disc Handwheels
Powered by
CAD모델 선택
{kipp_usa/handraeder/disc_handwheels/06278-01_asmtab.prj},{NB=K1521.125142056},{A=42},{B3=5},{D1=125},{D2=14},{D3=31},{D4=19.9},{L=96},{L1=18},{L2=60},{L3=36},{H=18.3},{H2=6.5},{T=16.3},{GEW=0.4150},{EAN=4059245508518},{TYP=2},{TYP1=1},{NDM=6.000},{LSCH=16},{BESTKIPPUSA=K1521.125142056},{FARBE=silber},{FORM=B},{FORM1=Passbohrung mit Nut, mit Querbohrung },{D5=M 6},{D7=M 6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{PPATH=06278-01_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
KIPP USA
Description
K1521 - Disc handwheels, aluminium with revolving cylindrical grip
Bill of material
K1521.125142056
Order No.
K1521.125142056
K1521.125142056
Colour
silver
silver
Form
B
B
Form
reamed hole with slot, with transverse bore
reamed hole with slot, with transverse bore
distance
42
42
mm
distance
5
5
mm
Diameter
125
125
mm
Diameter
14
14
mm
Diameter
31
31
mm
Diameter
19.9
19.9
mm
Diameter
M 6
M 6
mm
Diameter
M 6
M 6
mm
Length
96
96
mm
Length
18
18
mm
Length
60
60
mm
distance
36
36
mm
height
18.3
18.3
mm
height
6.5
6.5
mm
height
16.3
16.3
mm
Approx. weight
0.4150
0.4150
kg
Technical Information
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number
EAN-Nr. Kipp
4059245508518
4059245508518
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성