국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1495.12412
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03090-01.prj},{NB=K1495.124121},{D=12},{D2=35},{L=86},{L1=28},{L2=14},{L3=25},{H=12},{SW1=22},{F=2.8},{F1=15},{F2=39},{GEW=0.1500},{EAN=4059245489671},{NDM=20.000},{ST=1.500},{TYP=0.000},{XA=32.000},{XB=12.300},{XC=14.400},{XD=19.000},{XE=48.700},{XF=8.000},{XG=12.300},{XH=2.000},{XI=0.500},{XJ=0.000},{XK=0.800},{XL=132.000},{XM=8.000},{XN=3.500},{XO=12.000},{XP=0.000},{XQ=19.000},{XR=13.900},{XS=4.000},{XT=12.700},{XU=0.300},{XV=36.000},{XW=0.000},{XX=30.000},{XY=10.000},{XZ=12.000},{XA1=11.800},{XB1=0.500},{XC1=0.300},{XD1=13.000},{XE1=0.500},{XF1=3.000},{XG1=3.000},{BESTKIPPUSA=K1495.12412},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{AUSF1=ungehärtet},{MATERIAL=Edelstahl},{D1=M20x1,5},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 60
HELP_VARIABLE
Company
KIPP USA
Description
K1495 - Indexing plunger with status sensor
Bill of material
K1495.12412
Order No.
K1495.12412
K1495.12412
Form
B
B
version
non-lockout type with locknut
non-lockout type with locknut
version
not hardened
not hardened
Main
stainless steel
stainless steel
Position
slacked position
clamped position
slacked position
clamped position
diameter
12
12
mm
thread
M20x1,5
M20x1,5
mm
diameter
35
mm
Length
86
86
mm
Length
28
28
mm
Length
14
14
mm
Length
25
25
mm
Length
12
12
mm
width across flats
22
22
mm
width across flats
30
30
mm
F x 30°
2.8
2.8
mm
Spring force initial pressure F1 approx. N
15
15
N
Spring force final pressure F2 approx. N
39
39
N
Approx. weight
0.1500
0.1500
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
EAN-Nr. Kipp
4059245489671
4059245489671
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성