??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1494 - Gateway for indexing plunger with status sensor
Order No.
K1494.01
Ausgangssignal
Relais
width
90 mm
width
103.4 mm
width
108 mm
height
58.5 mm
height
122 mm
Length
107 mm
Approx. weight
0.0000 kg
Description
Information
Infotext
Technical Information
Info
RoHS
Yes
EAN-Nr. Kipp
4059245489817
Previews
3D
Dimension
2D
Download CAD models