국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1463.00810011
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/k1463_2_asmtab.prj},{NB=K1463.008100110},{OH=86},{OG=67},{HALTEKRAFT1=2800},{D1=17},{GEW=0.1300},{EAN=4059245470099},{OGG=0.58000},{OGGG=0.000},{OG1=66.17000},{OH1=86.060},{OLO=110.10617},{OLG=44.51026},{OHG=0.89000},{OHGG=0.000},{HUB=6.500},{SCHRL=45},{OL=3.500},{GR1=4},{GR=4},{TYPC=2},{TYPB=3},{TYPA=3},{TYP=1},{XA=2.000},{XB=1.000},{XC=2.000},{XD=1.000},{XE=0.500},{XF=22.000},{BESTKIPPUSA=K1463.00810011},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=200},{HALTEKRAFT=2000},{SPANNKRAFT=830},{SPANNKRAFT1=1400},{AS=4-20 mA},{A=26},{A1=10},{A2=6.2},{B=26},{B1=51.1},{B2=45},{C=58.7},{C1=max. 18.4},{D=M8},{D2=M12x1},{H=100.4},{H1=96.6},{H2=30},{L=223.1},{L1=73.5},{L2=94},{SW1=11},{SW2=4},{BS=Infotext},{INFO=Info},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1463 - Toggle clamps, horizontal, steel with safety interlock and force sensor
Bill of material
K1463.00810011
Order No.
K1463.00810011
K1463.00810011
Component
anthracite grey RAL 7021
anthracite grey RAL 7021
Position holding arm
Holding arm closed
Holding arm open
Holding arm closed
Holding arm open
Opening angle of holding arm ~
86
°
Opening angle of handle ~
67
°
hand force
200
200
N
Holding force F1
2000
2000
N
Holding force F2
2800
2800
N
Clamping force F3
830
830
N
Clamping force F4
1400
1400
N
Ausgangssignal
4-20 mA
distance
26
mm
distance
10
mm
diameter
6.2
6.2
mm
distance
26
mm
Width ~
51.1
51.1
mm
width
45
mm
Height ~
58.7
58.7
mm
height
max. 18.4
max. 18.4
mm
thread
M8
M8
mm
diameter
17
Geiwinde
M12x1
Height ~
100.4
100.4
mm
Height ~
96.6
96.6
mm
height
30
mm
Length ~
223.1
223.1
mm
Length ~
73.5
73.5
mm
Length
94
mm
width across flats
11
mm
width across flats
4
4
mm
Approx. weight
0.1300
kg
Description
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245470099
4059245470099
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성