Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1432.04000
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1432_asmtab.prj},{NB=K1432.04000GESCHLOSSEN},{OG=155},{F1=4000},{F2=3000},{A=35},{A1=19},{A2=8.0},{B=52.0},{B1=36.0},{B2=29.0},{B3=57},{B4=41},{B5=34.0},{D=6.5},{D1=8},{H=35.0},{L=247},{L1=68.2},{L2=84},{L3=90},{R=7.0},{T=20},{GEW=0.3713},{EAN=4059245348060},{TYP=2.000},{XA=1.26300},{XB=10.00000},{BESTKIPP=K1432.04000},{MATERIAL=Stahl},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1432_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP
Description
K1432 - Toggle clamps hook horizontal with catch plate
Bill of material
K1432.04000
Order No.
K1432.04000
K1432.04000
Position
Haltearm geschlossen
Haltearm offen
Haltearm geschlossen
Haltearm offen
°
Main
Steel
Steel
opening angle of handle
155
155
°
pull force
4000
4000
N
Holding force
3000
3000
N
Length
35
35
mm
Length
19
19
mm
Length
8.0
8.0
mm
width
52.0
52.0
mm
width
36.0
36.0
mm
width
29.0
29.0
mm
width
57
57
mm
width
41
41
mm
width
34.0
34.0
mm
diameter
6.5
6.5
mm
diameter
8
8
mm
height
35.0
35.0
mm
Length
247
247
mm
Length
68.2
68.2
mm
Length
84
84
mm
Clamp travel
90
90
mm
Radius
7.0
7.0
mm
depth
20
20
mm
Approx. weight
0.3713
0.3713
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
82057000
EAN-Nr. Kipp
4059245348060
4059245348060
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성