??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1397 - Deep pot magnets with threaded pin NdFeB, rubber magnetic face
Bill of material
K1397.1306
Order No.
K1397.1306
u
diameter
13
u
mm
height
16
u
mm
thread
M6
u
mm
Length
10
u
mm
Schlüsselwiete
11
u
mm
Magnetic force
15
u
N
weight ca. kg
0.015
u
kg
Description
Information
Infotext
EAN-Nummer Kipp
4059245336081
u
ROHS
Yes
Zolltarifnummer USA
85059070
Previews
3D
Dimension
2D
Download CAD models