??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1377 - Angle drives for NC vice
Bill of material
K1377.125
Order No.
K1377.125
width
43 mm
height
45 mm
Length
124.5 mm
Approx. weight
1.7100 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059245335718
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models