??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
KIPP USA
Description
K1362 - Combination spanner with protective caps
Bill of material
K1362.1310
Order No.
K1362.1310
u
Item code
Protective insert
u
version
for open-end spanner
u
width across flats
13
u
mm
width across flats
10
u
mm
height
-
u
mm
height
10
u
mm
height
-
u
mm
height
22
u
mm
Length
-
u
mm
Length
23,2
u
mm
diameter
-
u
mm
diameter
3
u
mm
diameter
-
u
mm
distance
6,7
u
mm
height
-
u
mm
width
10,7
u
mm
height
-
u
mm
Description
Information
Infotext
EAN-Nummer Kipp
4059245330614
u
weight ca. kg
0,00393
u
kg
ROHS
Yes
Previews
3D
Dimension
2D
Download CAD models