??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
KIPP USA
Description
K1361 - Sockets and plastic inserts
Bill of material
K1361.2712
Order No.
K1361.2712
u
Item code
Socket
u
diameter
35,2
u
mm
diameter
25
u
mm
Length
44.0
u
mm
depth
18.0
u
mm
width across flats
27
u
mm
width across flats
-
u
mm
suitable for hexagon screws
-
u
mm
Description
Information
Infotext
EAN-Nummer Kipp
4059245330584
u
weight ca. kg
0,13
u
kg
ROHS
Yes
Previews
3D
Dimension
2D
Download CAD models