??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1349 - Butt hinges stainless steel
Bill of material
K1349.06371919
Order No.
K1349.06371919
u
Form
A
u
Angle
°
width
75
u
mm
distance
18.5
u
mm
distance
18.5
u
mm
distance
37.5
u
mm
distance
37.5
u
mm
distance
27.5
u
mm
distance
27.5
u
mm
distance
102
u
mm
width
110
u
mm
distance
76
u
mm
distance
13 mm
distance
25.0
u
mm
distance
25.0
u
mm
diameter
6.7
u
mm
diameter
8 mm
height
14 mm
height
3.8
u
mm
height
2
u
mm
load-bearing capacity N
8000 N
Description
Information
Infotext
weight ca. kg
0,248889
u
kg
EAN-Nummer Kipp
4059245329168
u
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models