??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1348 - Hinges stainless steel
Bill of material
K1348.0540073000
Order No.
K1348.0540073000
Width
47 mm
Distance
30 mm
Distance
40 mm
Width
60 mm
Distance
40 mm
Distance
10 mm
Diameter
5,3 mm
Diameter
6,5 mm
Height
19,5 mm
Height
6 mm
Description
Information
Infotext
Technical Information
Information
Info
weight ca. kg
0,17241 kg
EAN-Nummer Kipp
4059245329151
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models