??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1347 - Strap hinges stainless steel with grease nipple
Bill of material
K1347.06701161932
Order No.
K1347.06701161932
Distance
186 mm
Distance
32 mm
Distance
19 mm
Distance
116 mm
Distance
70 mm
Distance
65 mm
Distance
51 mm
Distance
7 mm
Diameter
6.6 mm
Diameter
8 mm
height
18 mm
height
9 mm
Description
Information
Infotext
Technical Information
Info
weight ca. kg
0,35808 kg
Customs tariff number
83021000
EAN-Nummer Kipp
4059245329014
ROHS
Yes
Previews
3D
Dimension
2D
Download CAD models