??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1346 - Single leaf hinges adjustable, stainless steel
Bill of material
K1346.06884617
Order No.
K1346.06884617
distance
114 mm
distance
17 mm
distance
46.0 mm
distance
26.0 mm
distance
88 mm
distance
100 mm
distance
80.0 mm
distance
10 mm
diameter
6.3 mm
diameter
8 mm
height
28.0 mm
height
6 mm
Description
Information
Infotext
weight ca. kg
0,5756 kg
EAN-Nummer Kipp
4059245329007
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models