??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1346 - Single leaf hinges adjustable, stainless steel
Bill of material
K1346.06884617
Order No.
K1346.06884617
distance
114 mm
distance
17 mm
distance
46.0 mm
distance
26.0 mm
distance
88 mm
distance
100 mm
distance
80.0 mm
distance
10 mm
diameter
6.3 mm
diameter
8 mm
height
28.0 mm
height
6 mm
Description
信息
Infotext
weight ca. kg
0,5756 kg
Customs tariff number
83021000
EAN-Nummer Kipp
4059245329007
ROHS
Yes
预览
3D
尺寸标注
2D
下载CAD模型