??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1343 - Hinges stainless steel
Bill of material
K1343.041912120
Order No.
K1343.04191212
Angel
┬░
A
38 mm
A1
11.5 mm
A2
11.5 mm
A3
19 mm
A4
19 mm
B
30 mm
B2
14 mm
B3
8 mm
D1
4.5 mm
D2
3 mm
H
9.5 mm
H1
5.5 mm
F1 max.
0.7 kN
F2 max.
0.45 kN
Description
Information
Infotext
Technical Information
Info
weight ca. kg
0,03748 kg
EAN-Nummer Kipp
4059245328871
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models