??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1339 - Quarter-turn locks stainless steel small version
Bill of material
K1339.4318
Order No.
Material
Edelstahl
Actuation
diameter
32
version
Drehriegel
height
18 mm
Wandstärke S max.
8 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models