??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1338 - Block hinges with fastening nuts
Bill of material
K1338.10630028
Order No.
K1338.10630028
u
Angle
°
Length
45
u
mm
distance
28.2
u
mm
distance
30
u
mm
width
40.2
u
mm
width
18
u
mm
width
13
u
mm
width
12
u
mm
thread
M 6
u
mm
diameter
6
u
mm
distance
7
u
mm
height
13
u
mm
height
12
u
mm
Length
10
u
mm
Length
16
u
mm
Length
7.5
u
mm
Screw-depth
8
u
mm
load-bearing capacity N
2600
u
Ns
Description
Information
Infotext
weight ca. kg
0,09871
u
kg
EAN-Nummer Kipp
4059245328765
u
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models