??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1337 - Hinges weldable, stainless steel
Bill of material
K1337.016080
Order No.
K1337.016080
u
rotation angle
°
width
20 mm
Length
80
u
mm
diameter
16 mm
diameter
10
u
mm
weight ca. kg
0.138
u
kg
Description
Information
Infotext
EAN-Nummer Kipp
4059245342440
u
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models