??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1325 - Ball transfer units heavy duty suitable for outdoor use
Bill of material
K1325.330
Order No.
K1325.330
u
Kugel
30.0
u
mm
diameter
55
u
mm
diameter
45 ±0,08
u
mm
total height
36.8
u
mm
height
13,8 ±0,2
u
mm
height
3.4
u
mm
Tragzahl
2000
u
N
Description
Information
Infotext
Technical data
Information
Info
weight ca. kg
0,35807
u
kg
ROHS
Yes
EAN
4059245332281
u
Zolltarifnummer USA
83022000
Previews
3D
Dimension
2D
Download CAD models