??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1322 - Ball transfer units with stud
Bill of material
K1322.190820
Order No.
K1322.190820
u
ball
19 mm
diameter
25.4 mm
diameter
32.1 mm
thread
M 8
H
50.2
u
mm
height
4.7 mm
height
20
u
mm
tightening max. Nm
15 Nm
Base load
250 N
Description
Information
Infotext
Technical informations
Information
Info
weight ca. kg
0,0835
u
kg
ROHS
Yes
EAN
4059245332229
u
Zolltarifnummer USA
83022000
Previews
3D
Dimension
2D
Download CAD models