국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1256.01000
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1256_asmtab.prj},{NB=K1256.010000},{OG=56},{OH=100},{A1=25.4},{B=23.8},{B1=33.3},{B2=9},{B3=5},{B5=2},{C=16},{C1=8},{H=74.4},{L=51},{L1=24.6},{L2=20.8},{HALTEKRAFTF1=700},{HALTEKRAFTF2=1000},{SPANNKRAFTF3=500},{SPANNKRAFTF4=700},{GEW=0.0657},{EAN=4059245316885},{XA=5.000},{XB=37.000},{XC=55.22026},{XD=45.90231},{TYP=3},{TYP1=1},{BESTKIPPUSA=K1256.01000},{MATERIAL=Stahl},{A=15.9},{D=4.4},{M=M5x37},{HANDKRAFT=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1256_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1256 - Toggle clamps vertical with flat foot and adjustable clamping spindle
Bill of material
K1256.01000
Order No.
K1256.01000
K1256.01000
Position
geschlossen
offen
geschlossen
offen
material
Stahl
Stahl
opening angle of handle
56
°
opening angle of holding arm
100
°
distance
15.9
mm
width
25.4
mm
width
23.8
mm
width
33.3
mm
width
9
mm
width
5
mm
height
2
mm
height
16
mm
height
8
mm
diameter
4.4
mm
height
74.4
mm
Length
51
mm
Length
24.6
mm
Length
20.8
mm
thread
M5x37
M5x37
mm
hand force FH
50
N
Holding force F1
700
N
Holding force F2
1000
N
Clamping force F3
500
N
Clamping force F4
700
N
Approx. weight
0.0657
0.0657
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
EAN-Nr. Kipp
4059245316885
4059245316885
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성