국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1245.06000
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1245_asmtab.prj},{NB=K1245.060000},{OG=134},{OH=210},{A1=27},{A3=15},{B=12},{B1=6},{B2=12.5},{B3=6.5},{C=42},{C1=15},{H=137},{L=84},{L1=45},{L2=31},{HALTEKRAFTF1=3000},{SPANNKRAFTF3=800},{SPANNKRAFTF4=900},{GEW=0.2934},{EAN=4059245316502},{XA=6.000},{XB=50.000},{BESTKIPPUSA=K1245.06000},{M=M6x50},{HALTEKRAFTF2=6000},{HANDKRAFT=200},{BS=Infotext},{INFO=},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1245_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1245 - Toggle clamp, steel, vertical, heavy-duty version with adjustable spindle
Bill of material
K1245.06000
Order No.
K1245.06000
Position
closed
open
closed
open
opening angle of handle
134
°
opening angle of holding arm
210
°
width
27
mm
distance
15
mm
width
12
mm
width
6
mm
width
12.5
mm
width
6.5
mm
height
42
mm
height
15
mm
height
137
mm
Length
84
mm
Length
45
mm
Length
31
mm
thread
M6x50
mm
Holding force F1
3000
N
Holding force F2
6000
N
hand force FH
200
N
Clamping force F3
800
N
Clamping force F4
900
N
Approx. weight
0.2934
kg
Description
정보
Infotext
Technical Information
RoHS
Yes
EAN-Nr. Kipp
4059245316502
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성