카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1241.03400
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1241_asmtab.prj},{NB=K1241.034000},{LOCHBILD=1},{OH=90},{OG=72},{A=26.0},{A1=42},{B=31.0},{B1=47},{B2=15.0},{B3=9.0},{B4=26},{B5=3.0},{C=34},{C1=17.5},{D=6.6},{H=66.5},{L=225},{L1=79},{L2=48.6},{GEW=0.4548},{EAN=4059245316441},{XA=162.92986},{XB=36.40882},{XC=8.000},{XD=13.800},{XE=8.000},{XF=2.000},{XG=60.000},{XH=2.000},{XI=33.700},{XJ=6},{XL=7},{TYP1=3},{XK=1},{TYP=2.000},{TYP2=2},{TYP3=2},{TYP4=5},{TYP5=6},{TYP6=27},{TYP7=0},{TYP8=3},{BESTKIPPUSA=K1241.03400},{MATERIAL=Stahl},{FORM=B},{M=M8x60},{HANDKRAFT=200},{HALTEKRAFTF1=1400},{HALTEKRAFTF2=3400},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1900},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1241_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
KIPP USA
Description
K1241 - Toggle clamps horizontal with flat foot and adjustable clamping spindle
Bill of material
K1241.03400
Order No.
K1241.03400
K1241.03400
material
Stahl
Stahl
Hole arrangement 1
1
1
Form
B
B
Position
geschlossen
offen
geschlossen
offen
°
opening angle of holding arm
90
90
°
opening angle of handle
72
72
°
distance
26.0
26.0
mm
width
42
42
mm
width
31.0
31.0
mm
width
47
47
mm
width
15.0
15.0
mm
width
9.0
9.0
mm
width
26
26
mm
distance
3.0
3.0
mm
height
34
34
mm
height
17.5
17.5
mm
width
6.6
6.6
mm
height
66.5
66.5
mm
Length
225
225
mm
Length
79
79
mm
Length
48.6
48.6
mm
thread
M8x60
M8x60
mm
hand force FH
200
200
N
Holding force F1
1400
1400
N
Holding force F2
3400
3400
N
Clamping force F3
800
800
N
Clamping force F4
1900
1900
N
Approx. weight
0.4548
0.4548
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
EAN-Nr. Kipp
4059245316441
4059245316441
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성