??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1238 - NC vice jaw width 125 mm
Bill of material
K1238.125470
Order No.
K1238.125470
Clamping range
mm
Enter value for H
Clamping range
mm
cm
inch
ft
Width
125 mm
Length
470 mm
Length
115 mm
Length
300 mm
Length
280 mm
Length
150 mm
Length
564 mm
Approx. weight
38.0000 kg
Description
Information
Infotext
Technical advice
Info
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059495414126
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models