??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1198 - Hinges aluminium, with detent
Bill of material
K1198.5567120
Order No.
K1198.556712
u
Angle
°
width
55 mm
Distance
38 mm
Length
67 mm
Distance
48 mm
diameter
6.3 mm
diameter
18 mm
thickness
4.5 mm
Max. torque Nm
2,5
u
Nm
Description
Information
Infotext
EAN-Number KIPP
4059245267613
u
weight ca. kg
0,10572
u
kg
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models