??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1198 - Hinges aluminium, with detent
Bill of material
K1198.556712
Order No.
Material
Aluminium
Angle
°
width
55 mm
Distance
38 mm
Length
67 mm
Distance
48 mm
diameter
6.3 mm
diameter
18 mm
thickness
4.5 mm
Max. torque Nm
Nm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
FILTER
KIPP,NORELEM,KIPP_USA
Previews
3D
Dimension
2D
Download CAD models